HUBBELL CANADA
Image of 36635 TXFF-C
Image of 36635 TXFF-C

TXFF-C

Marque: Ripley Tools

No de catalogue: 36635

MegaDrop Cable Stripper. For use on Times Fiber Communications MegaDrop TX-10-15 Low Loss Drop cable and F50 CommScope® cable.

  • Color-coded tool exposes the center conductor & removes the jacket on Times Fiber Communications MegaDrop TX-10-15 Low Loss Drop Cable and F50 CommScope® cable
  • The first cut prepares the cable to the proper center conductor length & the second cut will remove the proper length of outer jacket to expose the braid

General

Accessibility

End

Catalog Number

36635

Material

Aluminum

Dimensions

Length

5.375 in

Length Metric

137 mm

Operational

Accessibility

End