HUBBELL CANADA
Image of PSC2080291 U Wall Strap
Image of PSC2080291 U Wall Strap

U Wall Strap

Marque: CHANCE Utility

No de catalogue: PSC2080291

Secured to a flat surface and used as an attachment point for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Attaches with two 1/2" lag screws or machine bolts on 5-1/2" centers
  • Galvanized steel per ASTM A-153

Général

Catalog Number

PSC2080291

Matériau

Steel

Type

Bracket

UPC

096359638315

Dimensions

Poids

1.149 lb

Logistique

Quantité dans l'emballage

10