

Marque: QUAZITE
No de catalogue: C00152702A050
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C00152702A050
Charge nominale (ANSI)
T8
Isolé?
No
Matériau
Polymer Concrete
QuaziteFRP
Yes
UPC
662037119478
Dimensions
27 po x 15 po x 2 po
Hauteur
2 in
Largeur
15 in
Longueur
27 in
Poids
23.1 lb
Charge nominale (ANSI)
T8