

Marque: QUAZITE
No de catalogue: PC1730CA0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PC1730CA0017
Charge nominale (ANSI)
T8
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
UPC
662037100773
Dimensions
30 po x 17 po x 1 po
Hauteur
1 in
Largeur
17 in
Longueur
30 in
Poids
35 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T8