

Marque: QUAZITE
No de catalogue: PG3048CG0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG3048CG0009
Charge de poids
8,000/12,000 lb
Charge nominale (ANSI)
T8
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
UPC
662037140526
Dimensions
48 po x 30 po x 3 po
Hauteur
3 in
Largeur
30 in
Longueur
48 in
Poids
158 lb
Indicateur EU RoHs
Charge de poids
8,000/12,000 lb
Charge nominale (ANSI)
T8