

Marque: Pencell
No de catalogue: PM3648CLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM3648CLH00009
Isolé?
No
Matériau
Polymer Concrete
UPC
662037201234
Largeur
36 in
Longueur
48 in
Poids
285 lb