

Marque: QUAZITE
No de catalogue: PT1324CG0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PT1324CG0009
Charge nominale (ANSI)
T8
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
UPC
662037140588
Dimensions
24 po x 13 po x 2 po
Hauteur
2 in
Largeur
13 in
Longueur
24 in
Poids
34 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T8