HUBBELL CANADA
Image of US01-7210 US01 EPR Optimized
Image of US01-7210 US01 EPR Optimized
Image of US01-7210 US01 EPR Optimized
Image of US01-7210 US01 EPR Optimized
+1
Image of US01-7210 US01 EPR Optimized

US01 EPR Optimized

Marque: Ripley Tools

No de catalogue: US01-7210

Introducing the US01, the industry’s most versatile, reliable, and accurate adjustable tool designed specifically for mid-span and end stripping on primary and secondary utility cables. This heavy-duty tool is engineered to provide maximum efficiency and safety, making it an essential addition to any cable jointer’s toolkit.

  • Adjustable from 0.5” to 2.5” cable diameter, the US01 handles a wide range of insulation removal tasks on cables rated from 600V to 35kV
  • Heavy-duty tool designed for easy removal of jacket and insulation types including XLPE, PE, and EPR
  • Removable handles allow stripping in locations where space is limited
  • Easy-to-change universal single blade with a convenient spare blade integrated into the tool, making field replacements a breeze
  • Adjustable blade depth for tailored insulation removal
  • Insulation chip deflector
  • User-friendly selector switch to quickly move between ring and spiral cut settings
  • Reduced tool body weight from original design for ease of operation and minimized fatigue during prolonged use
  • Eliminates the need for traditional stripping knives, reducing the risk of cuts or lacerations
  • Each unit comes with a spare standard blade included for XLPE or EPR
  • Standard blade replacement: US01-7501
  • EPR optimized blade: US01-7505

Général

Accessibilité

  • Mid-Span
  • End

Catalog Number

US01-7210

Matériau

Aluminum

Type de produit

Insulation Tools

UPC

096359865841

Dimensions

D.E. Max. de câble ou boyau

2.5 in

Diamètre

0.560 in – 2.5 in

Diamètre ext. min. câble/tuyau

0.5 in (12.7 mm)

Longueur

11 in

Longueur Métrique

279.4 mm

Poids

2.9 lb

Caractéristiques électriques

Tension maximale

35 kV

Tension minimale de conception

600 V

Lié au conducteur

Fiche technique du câble

Primary Distribution Overhead; Primary Distribution Underground; Secondary Distribution; Tree Wire; Spacer Cables

Liée à l'opération

Accessibilité

  • Mid-Span
  • End