HUBBELL CANADA
Image of US07-7000 US07 Series
Image of US07-7000 US07 Series
Image of US07-7000 US07 Series
Image of US07-7000 US07 Series
+1
Image of US07-7000 US07 Series

US07 Series

Marque: Ripley Tools

No de catalogue: US07-7000

Introducing the US07 Adjustable Cable Stripper that quickly and easily end strips or midspan strips cable insulation with no conductor damage on #8 to 1000 kcmil secondary cables. The tool utilizes a size adjustment clamping system to swiftly adjust and lock onto the insulation. Its compact, low friction, thermoplastic, impact-resistant polymer v-jaw and body provides a stable and precise clamping platform in any space.

  • Equipped with safe, recessed blade to prevent potential injury & blade damage
  • Quickly adjusts to suit THHN, XHHW & USE secondary cables with 0.3″ to 1.375″ (7.6 mm to 35 mm) cable diameters, eliminating the need for bushings
  • Easily adjusts with detent actuated knob & fine adjustment knob to match insulation thickness for fast stripping without conductor damage
  • Features a replaceable, machined & ground tool steel blade
  • Combines the end & mid-span strip performance of the UtilityTool® WS 71 & WS 72 with added features, stability & cable sizes
  • Durable bronze bushings provides longevity

Général

Catalog Number

US07-7000

Matériau

Impact-Resistant Polymer

Type de poignée

Ergonomic

Type de produit

Adjustable Tools

UPC

856848006724