HUBBELL CANADA
US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch
Image of US15-7030 US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch
Image of US15-7030 US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch
Image of US15-7030 US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch
Image of US15-7030 US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch
+2
Image of US15-7030 US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch

US15 Large Format Cable Slitter (Metric Scale) with US15-7020 Jacket Lift Tool in Pouch

Marque: Ripley Tools

No de catalogue: US15-7030

Introducing the new US15 Large Format Cable Slitter, a versatile tool capable of performing slit, ring, and spiral cuts on cable diameters from 10 to 60 mm. Equipped with a hardened steel blade, the tool provides fast, safe, and precise jacket removal from both hard and soft insulated cables without damaging the underlying layers.

  • Equipped with safe, recessed blade to prevent potential injury & blade damage
  • Compatible with large telecom cables, large fiber optic ducts & various other large diameter power cables
  • Easily adjust the blade position to perform ring, spiral & longitudinal cuts
  • Quickly adjusts to suit hard & soft insulated cables with 0.39″ to 2.36″ (10 mm – 60 mm) diameters on cable ends & 0.39″ to 1.96″ (10 – 50 mm) on cable mid-spans
  • Blade depth knob adjusts up to 0.177″ (4.5 mm) in increments of 0.002″ (0.05 mm) & features a convenient inch or metric scale for guaranteed precision
  • Replaceable, machined & ground tool steel blade
  • Reinforced diameter adjustment jaw is durable & travels on a threaded rod to provide precise stability between the blade & jacket

Général

Bord de coupe

Radial; Spiral; Longitudinal

Catalog Number

US15-7030

Matériau

Impact-Resistant Polymer

Type de poignée

Ergonomic

Dimensions

Longueur

5.125 in

Longueur Métrique

130 mm

Poids

8.82 oz