HUBBELL CANADA
Image of USB4CGY USB4CGY
Image of USB4CGY USB4CGY
play
play
+7
Marine Grade USB Receptacles

USB4CGY

Marque: Hubbell Wiring Device-Kellems

No de catalogue: USB4CGY

Smart USB Type C Outlet, Auto-Adjusts Voltage, 5V/9V, Dual High-Power Ports, 4-Port, 5 Amp, Gray

Our 4-Port USB C Outlet Charger is designed to fit a standard single-gang electrical box and provides reliable power delivery for multiple devices. It includes four Type-C ports capable of supplying up to 5 Volts and 3 Amps. A switch-activated port door enables power only when open and eliminates standby power draw when closed, making it an energy-conscious solution. Ideal for creating a dedicated charging area in residential or commercial settings, the unit can also be integrated into a 2-gang configuration alongside a surge receptacle for expanded functionality.

  • Smart Port Door: Activates power when open, cuts off when closed for "zero" draw
  • Four USB Type C Ports - 5V 3.0A Max Output
  • Power Status Indicator: Green LED shows USB power availability
  • Broad Compatibility: Supports USB 1.1/2.0/3.0 devices, including Apple® products
  • USB Ports rated for 10,000 cycles

15W Charging

Général

Application

Home, Office, Airport, Public Transit

Catalog Number

USB4CGY

Conditions environnementales

Indoor Dry unless protected by additional means

Couleur

Gray

Indicateur EU RoHs

Isolation

Insulated per UL

Matériau

Thermoplastic/Composite

Série

USB Charger Series

Spécifications

  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel

Taille

1.73x2.81x1.72

Températures nominales

-35°C to 66°C or -30°F to 150°F

Type

Style Line Decorator

Type

Four Type C Ports

Type de montage

Screw Mount

UPC

883778309014

Dimensions

Dimensions

4.3 po x 2.2 po x 1.9 po

Hauteur

1.9 in

Largeur

2.2 in

Longueur

4.3 in

Poids

0.4 lb

Taille

1.73x2.81x1.72

Caractéristiques électriques

Courant nominal

15 A

Phase

Single Phase

Puissance en Watts

25 W

Résistance diélectrique

Withstands 1,500V minimum

Tension nominale

125 V

Lié au conducteur

Calibre des fils

#14 AWG to #10 AWG

Nombre de fils

3-Wire

Nombre de pôles

2

Certifications et conformité

Conditions environnementales

Indoor Dry unless protected by additional means

Indicateur EU RoHs

Norme(s) de l'industrie

Meets All NEC® Requirements

Liée à l'opération

Températures nominales

-35°C to 66°C or -30°F to 150°F

Logistique

Nombre d'unités sur la palette

1

Quantité dans l'emballage

10