HUBBELL CANADA
Utility Box, 2-1/2 In.Wide X 4 In.High, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, With 1/2 In.KO (50-Pack), H1110BAR
Image not found
Image not found

Utility Box, 2-1/2 In.Wide X 4 In.High, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, With 1/2 In.KO (50-Pack), H1110BAR

Marque: TradeSelect

No de catalogue: H1110BAR

Utility Box, 2-1/2 In.Wide X 4 In.High, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, With 1/2 In.KO (50-Pack)

Général

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Catalog Number

H1110BAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Conduit

Type

Handy Box, Box

Type de support

No Bracket

UPC

805035055397

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

No Bracket

Logistique

Nombre d'unités sur la palette

3000

Quantité dans l'emballage

50