HUBBELL CANADA
Image of WCH2GS WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle
Image of WCH2GS WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle
play
Wiley WCH Cable Hangers
Discontinué

WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle

Marque: Burndy

No de catalogue: WCH2GS

This item is discontinued, please see WCH2GS-BDL as a suggested replacement.
Galvanized Steel Bundle Hanger, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Hole in Module Frame

Catalog Number

WCH2GS

Material

Galvanized Steel

Product Family

Wiley Cable Hangers / Bundle Securement

UPC

621945644366

Dimensions

Diameter

2 in

Height

2.9 in

Package Height

2.5 in

Package Length

17.5 in

Package Weight

1.13 lb

Package Width

8.5 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Pallet Quantity

48000