HUBBELL CANADA
Image of WEEB-BNDJMP24 WEEB 24 Inch Solar Bonding Jumper PV Panel Grounding Connector
Image of WEEB-BNDJMP24 WEEB 24 Inch Solar Bonding Jumper PV Panel Grounding Connector

WEEB 24 Inch Solar Bonding Jumper PV Panel Grounding Connector

Marque: WILEY

No de catalogue: WEEB-BNDJMP24

General

Catalog Number

WEEB-BNDJMP24

Item Type

3C

Product Family

B1475

Product Type

Mechanical

UPC

781810567319

UPC 14 Digit GTIN

00781810567319

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

8400