HUBBELL CANADA
Image of 13309-001 Wide Angle Horn - Model 13309-001
Image of 13309-001 Wide Angle Horn - Model 13309-001

Wide Angle Horn - Model 13309-001

Marque: GAI-Tronics

No de catalogue: 13309-001

Black molded polystyrene horn provides excellent temperature, corrosion and weather resistance. Controlled dispersion and high efficency provide excellent intelligibility. Wide frequency response for outstanding voice reprouduction. Available with all stainless hardware and Type 316 stainless steel bracket; add “SB” to model number.

  • Molded Polystyrene, Black
  • 120 Horizontal & 60 Deg. Vertical Coverage
  • U-Bracket provided for Adjustable Mounting
  • Accepts GAI-Tronics DIV 1 & DIV 2 Drivers
  • Includes 1 3/8"-18 UNEF Thread (Female) for Driver Connection

Général

Catalog Number

13309-001

Compatibilité

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series

Type de produit

  • Horns
  • Speakers

UPC

783586230916

Dimensions

Dimensions

15.1 po x 21.5 po x 10.5 po

Hauteur

10.5 in

Largeur

21.5 in

Longueur

15.1 in

Liée à l'opération

Compatibilité

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series