HUBBELL CANADA
Image of 40144 WS 22 Quick Connect Collar
Image of 40144 WS 22 Quick Connect Collar
Image of 40144 WS 22 Quick Connect Collar
Image of 40144 WS 22 Quick Connect Collar
+1
Image of 40144 WS 22 Quick Connect Collar

WS 22 Quick Connect Collar

Marque: Ripley Tools

No de catalogue: 40144

Power-Driven End Strippers. Designed for 600 volt secondary cable. NOTE: The WS 22 is available with or without bushings. Select square cut bushings from the bushings tab. Please specify two bushings when ordering the WS 22A.

  • Ergonomic end stripping tool designed for 600 volt secondary cable with bushings from 1/0 AWG to 1000 kcmil
  • Reduce working time & effort on repetitive stripping functions
  • WS 22 SNAP’s patent-pending quick connect collar design makes changing bushings faster & more efficient even with gloves on
  • Guarded blades increase safety
  • Adjustable strip stop with adjustment window allows easy setup for 1″ to 5″ (25.4 to 127 mm) strip lengths on WS 22A models & 1.5″ to 5.25″ (28.1 – 133.4 mm) on WS 22 SNAP models
  • Square Cut Bushings

General

Accessibility

End

Catalog Number

40144

Item Type

Tool Body Only

Product Type

Fixed Bushing Tools

Strip Stop Scale

Yes

UPC

096359866558

Dimensions

Min Cable/Hose O.D.

#1/0 AWG

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Cable Specification

Secondary Distribution

Operational

Accessibility

End