HUBBELL CANADA
Image of 40130 WS 22 SNAP - 3/8" Drill Drive
Image of 40130 WS 22 SNAP - 3/8" Drill Drive
Image of 40130 WS 22 SNAP - 3/8" Drill Drive
Image of 40130 WS 22 SNAP - 3/8" Drill Drive
+1
Image of 40130 WS 22 SNAP - 3/8" Drill Drive

WS 22 SNAP - 3/8" Drill Drive

Marque: Ripley Tools

No de catalogue: 40130

Power-Driven End Strippers. Designed for 600 volt secondary cable. NOTE: The WS 22 is available with or without bushings. Select square cut bushings from the bushings tab. Please specify two bushings when ordering the WS 22A.

  • Ergonomic end stripping tool designed for 600 volt secondary cable with bushings from 1/0 AWG to 1000 kcmil
  • Reduce working time & effort on repetitive stripping functions
  • WS 22 SNAP’s patent-pending quick connect collar design makes changing bushings faster & more efficient even with gloves on
  • Guarded blades increase safety
  • Adjustable strip stop with adjustment window allows easy setup for 1″ to 5″ (25.4 to 127 mm) strip lengths on WS 22A models & 1.5″ to 5.25″ (28.1 – 133.4 mm) on WS 22 SNAP models
  • Square Cut Bushings

General

Accessibility

End

Catalog Number

40130

Item Type

Tool Body Only

Product Type

Fixed Bushing Tools

Strip Stop Scale

Yes

UPC

096359848288

Dimensions

Min Cable/Hose O.D.

#1/0 AWG

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Cable Specification

Secondary Distribution

Operational

Accessibility

End