HUBBELL CANADA
Image of R37297 WS 64-U-M
Image of R37297 WS 64-U-M

WS 64-U-M

Marque: Ripley Tools

No de catalogue: R37297

5-35 kV Adjustable Cable Stripper For Cable Jackets & Insulation. Universal tool.

  • Compact, universal tool for stripping the end or mid-span on cable outer jackets & insulation materials with diameters from 0.5″ to 2.5″ (12.7 mm to 63.5 mm)
  • “Dual-position” jaw is versatile for removal of the outer jacket on primary power cables with all major insulation shields
  • Blade design provides an easy & efficient stripping operation with minimal effort, as well as a spring-loaded trigger-action jaw for quick cable diameter adjustments
  • Suitable for secondary & primary cable insulations
  • Rugged, all metal construction & micro adjustable blade for a variety of jacket thicknesses

Général

Catalog Number

R37297

Matériau

Aluminum

Type de produit

Outer Jacket Tools

Dimensions

Longueur

8 in

Longueur Métrique

200 mm

Poids

1.9 lb

Caractéristiques électriques

Tension maximale

35 kV

Tension minimale de conception

5 kV

Lié au conducteur

Fiche technique du câble

Primary Distribution Overhead; Primary Distribution Underground; Secondary Distribution

Certifications et conformité

Numéro de brevet

U.S. Patent No. D437;765