HUBBELL CANADA
Image of 37430 WS 68 - 1/4" Square Drive
Image of 37430 WS 68 - 1/4" Square Drive
Image of 37430 WS 68 - 1/4" Square Drive
Image of 37430 WS 68 - 1/4" Square Drive
Image of 37430 WS 68 - 1/4" Square Drive

WS 68 - 1/4" Square Drive

Marque: Ripley Tools

No de catalogue: 37430

Power-Driven End Strippers. For safe and efficient cable stripping.

  • Increases safety by eliminating the use of traditional knives, reducing the risk of cuts or lacerations
  • Easily attaches to a power drill for safe & efficient cable stripping
  • WS 68 SNAP’s patented quick connect collar design makes changing bushings faster & more efficient even with gloves on
  • Compatible with #6 AWG to 750 MCM & features adjustable strip lengths ranging from 0.625″ up to 5.0″ (15.875 to 127 mm) depending on the model
  • Square Cut Bushings
  • Chamfer Cut Bushings

Général

Accessibilité

End

Catalog Number

37430

Échelle de butée de dénudage

Yes

Type d'article

Tool Body Only

Type de produit

Fixed Bushing Tools

UPC

096359870524

Dimensions

Diamètre ext. min. câble/tuyau

#6 AWG

Caractéristiques électriques

Tension maximale

600 V

Lié au conducteur

Fiche technique du câble

Secondary Distribution

Certifications et conformité

Numéro de brevet

U.S. Patent No. 10;819;091

Liée à l'opération

Accessibilité

End