HUBBELL CANADA
Image of 40100-1 WS 68 SNAP - 1/4" & 3/8" Square Drives
Image of 40100-1 WS 68 SNAP - 1/4" & 3/8" Square Drives
Image of 40100-1 WS 68 SNAP - 1/4" & 3/8" Square Drives
Image of 40100-1 WS 68 SNAP - 1/4" & 3/8" Square Drives
Image of 40100-1 WS 68 SNAP - 1/4" & 3/8" Square Drives

WS 68 SNAP - 1/4" & 3/8" Square Drives

Marque: Ripley Tools

No de catalogue: 40100-1

Power-Driven End Strippers. For safe and efficient cable stripping.

  • Increases safety by eliminating the use of traditional knives, reducing the risk of cuts or lacerations
  • Easily attaches to a power drill for safe & efficient cable stripping
  • WS 68 SNAP’s patented quick connect collar design makes changing bushings faster & more efficient even with gloves on
  • Compatible with #6 AWG to 750 MCM & features adjustable strip lengths ranging from 0.625″ up to 5.0″ (15.875 to 127 mm) depending on the model
  • Square Cut Bushings
  • Chamfer Cut Bushings

Général

Accessibilité

End

Catalog Number

40100-1

Échelle de butée de dénudage

Yes

Type d'article

Tool Body Only

Type de produit

Fixed Bushing Tools

UPC

096359868620

Dimensions

Diamètre ext. min. câble/tuyau

#6 AWG

Caractéristiques électriques

Tension maximale

600 V

Lié au conducteur

Fiche technique du câble

Secondary Distribution

Certifications et conformité

Numéro de brevet

U.S. Patent No. 10;819;091

Liée à l'opération

Accessibilité

End