HUBBELL CANADA
Image of 38035 WS 9D
Image of 38035 WS 9D
Image of 38035 WS 9D

WS 9D

Marque: Ripley Tools

No de catalogue: 38035

Cable Bonded Semi-Con & Shield Shaving Tool. Multi-purpose shaving tool.

  • Tools shave in a helical, spiral pattern
  • Available as a radius or a taper cut
  • Shaves the bonded semi-con on 5 to 35 kV cables with diameters from 0.50″ to 2.50″ (12.7 to 63.5 mm)
  • Shaves the bonded semi-con shield & insulation material on 5 to 35 kV cables with diameters from 0.55″ to 2.25″ (13.97 to 57.15 mm)
  • Shaves the bonded semi-con on transmission cables with diameters from 1.9″ to 3.625″ (48.3 to 92.1 mm)

Général

Accessibilité

End

Catalog Number

38035

Matériau

Aluminum

Type de produit

Semi-Con Tools

Lié au conducteur

Fiche technique du câble

Primary Distribution Underground

Liée à l'opération

Accessibilité

End

Rase le semi-conducteur

Yes