HUBBELL CANADA
Image of 37730 WS-MSES #2 150 mil
Image of 37730 WS-MSES #2 150 mil

WS-MSES #2 150 mil

Marque: Ripley Tools

No de catalogue: 37730

Tap & Mid-Span Riser Wire Stripper. Designed for stripping the mid-span and ends on primary voltage tap and riser wires.

  • Efficient polyethylene covering removal tool for stripping the mid-span & ends on primary voltage tap & riser wires
  • Removes a section of the cable jacket at the mid-span to easily clamp to lightning arrestors
  • Unique spring-loaded locking bolt opens the tool body halves for quick positioning onto the cable & a convenient pull ring located at the end of the locking bolt attaches to tool belts & pouches

Général

Catalog Number

37730

Type de produit

Fixed Bushing Tools

Dimensions

Longueur

4.25 in

Longueur Métrique

108 mm

Poids

15 oz

Lié au conducteur

Fiche technique du câble

Tap & Riser Wires