HUBBELL CANADA
Image of 37715 WS-MSES #4 150 mil
Image of 37715 WS-MSES #4 150 mil

WS-MSES #4 150 mil

Marque: Ripley Tools

No de catalogue: 37715

Tap & Mid-Span Riser Wire Stripper. Designed for stripping the mid-span and ends on primary voltage tap and riser wires.

  • Efficient polyethylene covering removal tool for stripping the mid-span & ends on primary voltage tap & riser wires
  • Removes a section of the cable jacket at the mid-span to easily clamp to lightning arrestors
  • Unique spring-loaded locking bolt opens the tool body halves for quick positioning onto the cable & a convenient pull ring located at the end of the locking bolt attaches to tool belts & pouches

Général

Catalog Number

37715

Type de produit

Fixed Bushing Tools

UPC

096359870173

Dimensions

Longueur

4.25 in

Longueur Métrique

108 mm

Poids

15 oz

Lié au conducteur

Fiche technique du câble

Tap & Riser Wires