HUBBELL CANADA
Image of 38060 WS-MSES #4 Solid 110 mil
Image of 38060 WS-MSES #4 Solid 110 mil

WS-MSES #4 Solid 110 mil

Marque: Ripley Tools

No de catalogue: 38060

Tap & Mid-Span Riser Wire Stripper. Designed for stripping the mid-span and ends on primary voltage tap and riser wires.

  • Efficient polyethylene covering removal tool for stripping the mid-span & ends on primary voltage tap & riser wires
  • Removes a section of the cable jacket at the mid-span to easily clamp to lightning arrestors
  • Unique spring-loaded locking bolt opens the tool body halves for quick positioning onto the cable & a convenient pull ring located at the end of the locking bolt attaches to tool belts & pouches

Général

Catalog Number

38060

Type de produit

Fixed Bushing Tools

UPC

096359868248

Dimensions

Longueur

4.25 in

Longueur Métrique

108 mm

Poids

15 oz

Lié au conducteur

Fiche technique du câble

Tap & Riser Wires