CT110300SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Black

Marque:

Burndy

No de catalogue:

CT110300SSBC0

Nylon 6/6 UV Stabilized Cable Tie with Stainless Steel Barb, Tensile strength: 110 Lbs, Color: UV Resistant Black, 11.81"L, 0.32"W, 2.99" Bundle Dia.

Détails du produit

General

Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAPâ„¢
UPC
781810564950

Dimensions

Dimension - Bundle Diameter Max inch
2.99
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.32 in
Dimension - Width mm
8 mm

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
2000

Ressources et téléchargements

Dessins de vente