text.skipToContent text.skipToNavigation

HSQ36S36

By Hubbell Wiring Device-Kellems 

Catalog ID: HSQ36S36

By Hubbell Wiring Device-Kellems
Catalog ID:  HSQ36S36
Cabinet Components, QUADCAB 36" H x 36" D, Solid Door, Black

Solid Door

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material - Mounting Hardware Standard
Type Solid Door
UPC 662620853468

Dimensions

Cubic Capacity 31363.2 cu.in
Depth 36
Height 36 in
Thickness 0.0781
Width 24.2 in

Certifications and Compliance

Industry Standard(s) EIA/ECA-310-E Universal Mounting Pattern