text.skipToContent text.skipToNavigation

NSOMTM24

by Hubbell Wiring Device-Kellems 

Catalog ID: NSOMTM24

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

Product Details

General

Application Telephone
Contact Phosphor Bronze
EU RoHS Indicator Yes
Enclosure Type Integral
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Patchable Telcom Multip
Material - Mounting Hardware Screw Mounting
Style Telecom
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Telecom
UPC 883778500411

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Plug-In
Contact Resistance Per TIA
Insertion Loss Per TIA

Certifications and Compliance

Industry Standard(s)
  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity 10

Resources/Downloads