text.skipToContent text.skipToNavigation

HTP3

by Burndy 

Catalog ID: HTP3

Hydraulic Trash Pump, Weight: 40 lbs.,Pump capacity: 500 GPM,Motor: Gear Motor.

  • Self-lubricating design
  • Totally submersible
  • Can run dry without damage
  • Open/Closed Center operation
Features: The HP3 And HTP3 Hydraulic Submersible Pumps Are Designed To Reliably Pump Large Volumes Of Liquids And Solids (Per Specifications), HP And HTP Models Are Durable And Offer A Very High Performance-To-Weight Ratio, These Pumps Are Self-Lubricating, Utilizing The Hydraulic Fluid In A Closed Loop To Ensure Consistent, Reliable Lubrication, The Units Can Be Run Dry As They Do Not Require Water For Cooling Purposes Whether Submersed Or Not, The High Output And Compact Nature Of These Pumps Make Them Ideal For Pumping Out Vaults, Trenches, Ditches, Ponds, Tanks, Pools, Etc, In A Multitude Of Industries Including Agriculture, Construction, Mining, Utilities, Public Works, Departments Of Transportation, And More, Totally Submersible, Pumps Solids Without Blockage Or Damage, Self Lubricating Design, Cast Aluminum Pump Body, Double-Sealed Hydraulic Motor Shaft Protects Hydraulic Source From Water, Thumb Screw Secured Lid So Cover Is Easy To Remove Without Special Tools, Provided With Whip Hoses, High Impact, Abrasion Resistant Liner, 5-Year Limited Warranty, Motor: Gear, Maximum Lift: 40 FT, Accessories: HOSE325- 25 FT Long Hose, HOSE350- 50 FT Long Hose, Number Of Port: 1/2 IN X 14 (#8), NPT (F), Maximum Back Pressure: 250 PSI, Pressure Rating: 1000 - 2000 PSI, Pump Capacity: 500 GPM, Weight: 40 LB, Operation: Open/Closed Center

Product Details

General

Application For Pumping Out Vaults, Trenches, Ditches, Ponds, Tanks, Pools, In A Multitude Of Industries Including Agriculture, Construction, Mining, Utilities, Public Works, Departments Of Transportation, And More
Power Source Gerotor
Sub Brand PUMP
Tool Type Low Pressure Hydraulic Submersible Pumps
Type Low Pressure Hydraulic
UPC 781810100820
UPC 12 Digit 7818101008200

Dimensions

Diameter 12 in
Weight 40 lb

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings