text.skipToContent text.skipToNavigation

Tool Storage

Canvas High Voltage Glove Bag, 18” L X 8” Top

By
Catalog ID: PSCGLB18CCG
BAG, GLOVE, 18", COTTON CANVAS

Canvas Low Voltage Glove Bag, 12” L X 7” Top

By
Catalog ID: PSCGLB12CCG
BAG, GLOVE, 12", COTTON CANVAS

Canvas Sleeve Bag, 30” L X 13” Top

By
Catalog ID: PSCGLB30CCS
BAG, SLEEVE, 30" COTTON CANVAS

Combination Glove and Sleeve Bag, 18” L X 8” Top

By
Catalog ID: C4170150
Separate storage for rubber gloves and sleeves. Single flap, double nylon stitching, reinforced inside and out for snap.

Glove Bag, 18” L X 8” Top

By
Catalog ID: C4170148
One piece front and back, bar-tacked at all corners. Leather reinforced inside and out for snap, and double nylon stitched. Gusset has 4-inch top tapering to inch bottom.

Sleeve Bag, 27” L X 12” Top – 7” Bottom

By
Catalog ID: C4170149
For flat storage of rubber sleeves. Bar-tacked corners, snap fasteners, and double nylon stitching.

Tool Bag, 5’ L X 6.6” W

By
Catalog ID: P6434
Chance waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools.

Universal Poles Bag, 6’ 10” L X 6.6” W

By
Catalog ID: P6436
Chance waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools.
Page 1 of 1