text.skipToContent text.skipToNavigation

TTBXLRBR

by Hubbell Wiring Device-Kellems 

Catalog ID: TTBXLRBR

Furniture Connectivity Boxes, Table Top Box, 1) XLR Jack, Brass

Low Voltage Only

Product Details

General

Application - For Use On Table Top
Construction Fabricated
EU RoHS Indicator No
Item Type Table Top Box
Material - Mounting Hardware Screw Mounting
Number Of Outlets 1) XLR Microphone Jack
OEM Brand Name Hubbell Wiring Device-Kellems
Series Connectivity Boxes
Type Boxes
UPC 783585129181

Dimensions

Display Size 1-Gang

Conductor Related

Cable Entry Knock Outs

Logistics

Carton Quantity 5

Resources/Downloads