text.skipToContent text.skipToNavigation

GO-8665

By Killark 

Catalog ID: GO-8665

By Killark
Catalog ID:  GO-8665
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Push Button Lockout in depressed position for GO Momentary Operator
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Action Lockout
    Application For use with G Series custom control panel operators.
    EU RoHS Indicator Contact Manufacturer
    Series GO
    Type Push Button Lockout
    UPC 783936220543

    Dimensions

    Gross Weight with Packaging 0.5

    Resources and Downloads