text.skipToContent text.skipToNavigation

GO-8668-12

By Killark 

Catalog ID: GO-8668-12

By Killark
Catalog ID:  GO-8668-12
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Bayonet Base 12V Incandescent lamp for GCS, XCS, FXCS and GO Pilot Light operator
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Action Slide Base Lamp
    Application For use with G Series custom control panel operators.
    EU RoHS Indicator Contact Manufacturer
    Series GO
    Type Pilot Light Lamp
    UPC 783936039718

    Dimensions

    Gross Weight with Packaging 0.02

    Electrical Ratings

    Amperage Rating 0.17 A

    Resources and Downloads