text.skipToContent text.skipToNavigation

SEAL-X

by Killark 

Catalog ID: FXCS-0B30RL-GL

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Product Details

General

Actuator Double Pilot Light
Application SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type FXB
Color Red-Green
Material Copper-free aluminum
Series FXCS
Type Aluminum Factory Sealed Cover With Two Pilot Lights
UPC 783936201412

Dimensions

Gross Weight with Packaging 3
Height 4.38 in
Length 6.63 in
Weight 3.00 lb
Width 6 in

Electrical Ratings

Amperage Rating 0.25 A
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR11714, LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3
UL File Number E53360, E12379

Logistics

Carton Quantity 5
Factory Sealed Factory Sealed