text.skipToContent text.skipToNavigation

TMEJB

by Hawke 

Our best-selling EJB Enclosure just got tougher. Developed to be used on underground and overground rail networks and commercial and public buildings where equipment needs to withstand the harshest environments, the ToughMate EJB Enclosure is ideal for applications where safety is imperative.

  • Tough Construction
  • Developed with the rail industry
  • Ideal for applications where equipment needs to withstand the harshest of environments

Please see the ToughMate and FireMate Mini Catalogue in the downloads tab for Ordering Codes

Product Details

General

Application Industrial
Ingress Protection IP66 to IEC/EN 60529
Material Steel, Zinc Plated
Operating Temperature Range Celcius -60°C to +80°C
Series ToughMate

Resources/Downloads