text.skipToContent text.skipToNavigation

PCC350

by Killark 

Catalog ID: PCC350

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

Product Details

General

Application Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.
Color Glossy gray
Finish Type Galvanized
Material Steel
Type Parallel Conduit Clamp
UPC 783936391311

Dimensions

Gross Weight with Packaging 1.63
Height 0.1 in
Hub Size 3-1/2"
Length 7 in
Width 5 in

Certifications and Compliance

UL File Number E213669

Logistics

Carton Quantity 10

Resources/Downloads