text.skipToContent text.skipToNavigation

GUF-1

by Killark 

Catalog ID: GUF-1

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$17.87 USD

$17.87 USD

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUF
Type Female to Female Union
UPC 783936270012

Dimensions

Gross Weight with Packaging 0.12
Height 2 in
Hub Size 1/2"
Length 2 in
Weight 0.12 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 10 EA