text.skipToContent text.skipToNavigation

BUIG3

by Killark 

Catalog ID: BUIG3

1" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

$13.23 USD

$13.23 USD

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color Gray
Finish Type Natural
Material Zinc
Series BUIG
Type Insulated Grounding Bushing
UPC 783936110721

Dimensions

Dimensions 1 in x 0.3 in x 0.75 in
Gross Weight with Packaging 0.15
Height 0.75 in
Hub Size 1"
Length 1 in
Weight 0.15 lb
Width 0.3 in

Logistics

Carton Quantity 50

Resources/Downloads