text.skipToContent text.skipToNavigation

BUIG5

by Killark 

Catalog ID: BUIG5

1-1/2" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

$18.91 USD

$18.91 USD

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color Gray
Finish Type Natural
Material Zinc
Series BUIG
Type Insulated Grounding Bushing
UPC 783936110912

Dimensions

Dimensions 2.6 in x 1.7 in x 0.75 in
Gross Weight with Packaging 0.25
Height 0.75 in
Hub Size 1-1/2"
Length 2.6 in
Weight 0.25 lb
Width 1.7 in

Logistics

Carton Quantity 10

Resources/Downloads