text.skipToContent text.skipToNavigation

BUIG9

by Killark 

Catalog ID: BUIG9

3-1/2" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color Gray
Finish Type Natural
Material Zinc
Series BUIG
Type Insulated Grounding Bushing
UPC 783936110950

Dimensions

Dimensions 3.8 in x 3.6 in x 0.625 in
Gross Weight with Packaging 0.9
Height 0.625 in
Hub Size 3-1/2"
Length 3.8 in
Width 3.6 in

Logistics

Carton Quantity 100

Resources/Downloads