text.skipToContent text.skipToNavigation

1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

By Hubbell Wiring Device-Kellems 

Catalog ID: BA2436

By Hubbell Wiring Device-Kellems
Catalog ID:  BA2436
Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Aluminum Flange
Construction Case Iron
EU RoHS Indicator No
Finish Type Aluminum
Knockouts 4) 3/4"
Material Cast Iron
Mounting Method Cast Into Concrete
Number of Gang(s) 1-Gang
Series Flush Rectangular - B24 Series
Size 1-Gang
Sub Brand Flush Concrete Floor Boxes
Type 1-Gang Deep Rectangular Cast Iron Box
UPC 783585104201

Dimensions

Dimensions 4.69 in x 4.69 in x 3.15 in
Height 3.15 in
Length 4.69 in
Width 4.69 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity 4

Resources and Downloads