text.skipToContent text.skipToNavigation

3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top

By Hubbell Wiring Device-Kellems 

Catalog ID: BA433361

By Hubbell Wiring Device-Kellems
Catalog ID:  BA433361
Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Aluminum Top
  • Flush Concrete Rectangular Floorbox
  • Three Gang Cast Iron
  • 3.50" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Aluminum Flange
Construction Case Iron
EU RoHS Indicator Contact Manufacturer
Finish Type Aluminum
Knockouts (6) 1", (2) ¾"
Material Cast Iron
Mounting Method Cast Into Concrete
Series Flush Rectangular - B24 Series
Size 3-Gang
Sub Brand Flush Concrete Floor Boxes
Type 3-Gang Deep Rectangular Cast Iron Box
UPC 783585544120

Dimensions

Dimensions 4.9 in x 11.41 in x 3.38 in
Height 3.38 in
Length 4.9 in
Width 11.41 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing