text.skipToContent text.skipToNavigation

3-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Aluminum Top

By Hubbell Wiring Device-Kellems 

Catalog ID: BA2433

By Hubbell Wiring Device-Kellems
Catalog ID:  BA2433
Flush Concrete Floor Box Series, 3-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Aluminum Top
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Aluminum Flange
Construction Stamped
EU RoHS Indicator No
Knockouts 10)3/4"- 1 1/4"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Number of Gang(s) 3-Gang
Series Flush Rectangular - B24 Series
Size 3-Gang
Sub Brand Flush Concrete Floor Boxes
Type 3-Gang Deep Rectangular Galvanized Stamped Steel Box
UPC 783585104232

Dimensions

Dimensions 4.81 in x 12.5 in x 3.72 in
Height 3.72 in
Length 4.81 in
Width 12.5 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing