text.skipToContent text.skipToNavigation

AFB10G55CHI

By Hubbell Wiring Device-Kellems 

Catalog ID: AFB10G55CHI

By Hubbell Wiring Device-Kellems
Catalog ID:  AFB10G55CHI
Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 8/10-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved
  • Chicago Approved Recessed 8/10-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • (2) 2-Gang Dual Service & 4-Gang Single Service NEMA Spaced Plates Available

PreGalvanized Stamped Steel Box; No Knock-Outs Chicago Approved

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Raised Access or Wooden Floors
Application - For Use On Raised Access
Color Steel
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Drop-Into Floor
Mounting Type Mechanical Mount
Number of Gang(s) 10-Gang
Series Recessed Rectangular - AFB Series
Size 10-Gang
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Recessed Access Floor Box
UPC 783585447452

Dimensions

Dimensions 10.96 in x 10.96 in x 5.74 in
Height 5.74 in
Length 10.96 in
Width 10.96 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514