text.skipToContent text.skipToNavigation

AFBS1R6BASE

By Hubbell Wiring Device-Kellems 

Catalog ID: AFBS1R6BASE

By Hubbell Wiring Device-Kellems
Catalog ID:  AFBS1R6BASE
Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates
  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Box Includes Installation Cover
  • Box Includes (1) AFBS1R6DIV Divider, (1) AFBS1R6GROM Low Voltage Grommet, (1) AFBS1R6GATE Low Voltage Gate
  • Furniture Feed Cover Purchased Separately

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Raised Access or Wooden Floors
Application - For Use On Raised Access
Color Steel
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Knockouts 2) 1/2"- 3/4", 2(2"
Material Composite
Mounting Method Drop-Into Floor
Mounting Type Mechanical Mount
Series Recessed Furniture Feed - AFB Series
Size 6 Inch Round
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Recessed Access Floor Box
UPC 783585545196

Dimensions

Height 3.08 in

Conductor Related

Cable Entry (2) Egress Doors

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources and Downloads