text.skipToContent text.skipToNavigation

2GAFBFFCVRBRS

By Hubbell Wiring Device-Kellems 

Catalog ID: 2GAFBFFCVRBRS

By Hubbell Wiring Device-Kellems
Catalog ID:  2GAFBFFCVRBRS
Raised Access or Wooden Floors, Recessed, 2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Brass Powder Paint Finish
  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 1" Hub w/ 3/4" Reducer

Add to List

More Options

Where to Buy

Product Details

General

Application For Use with Raised Access Floor Boxes
Application - For Use On Raised Access; Wood
Color Brass Powder Coat
Construction Cast Aluminum
EU RoHS Indicator Contact Manufacturer
Material Aluminum
Mounting Method Mounts to Box
Mounting Type (4) Screw Mount
Number of Gang(s) 2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size 2-Gang
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Furniture Feed Access Floor Box Cover
Type of Use Furniture Feed
UPC 783585446493

Dimensions

Length 15 in
Width 8.75 in

Conductor Related

Cable Entry Threaded Hubs

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources and Downloads