text.skipToContent text.skipToNavigation

FB10MPMAAP

By Hubbell Wiring Device-Kellems 

Catalog ID: FB10MPMAAP

By Hubbell Wiring Device-Kellems
Catalog ID:  FB10MPMAAP
Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, Opening Accommodates (4) Extron® MAAP Modules
  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (4) Extron® MAAP Module Opening

Vertical 2-Gang Sub-Plate for (4) Extron® MAAP Modules

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Recessed Floor Box
Application - For Use On Concrete
Color Metallic
Construction Stamped
Cover Shape Rectangle; Round
Cover Type Rectangle; Round
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Mounts to Box
Mounting Type Screw Mount
Series Recessed - CFB Series
Size 10-Gang
Sub Brand Recessed Concrete/Access Floor Boxes
Type 10-Gang Recessed Floor Box Mounting Plates
UPC 783585540849

Certifications and Compliance

Industry Standard(s) cULus

Logistics

Carton Quantity 15

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

SystemOne Recessed Floor Boxes