text.skipToContent text.skipToNavigation

FB10MPREC

By Hubbell Wiring Device-Kellems 

Catalog ID: FB10MPREC

By Hubbell Wiring Device-Kellems
Catalog ID:  FB10MPREC
Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening
  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 1-Gang- StyleLine/Decorator Opening

Vertical 1-Gang Sub-Plate with (1) StyleLine/Decorator Openings

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Recessed Floor Box
Application - For Use On Concrete; Raised Access
Color Metallic
Construction Stamped
Cover Shape Rectangle; Round
Cover Type Rectangle; Round
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Mounts to Box
Mounting Type Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size 10-Gang
Sub Brand Recessed Concrete/Access Floor Boxes
Type 10-Gang Recessed Floor Box Mounting Plates
UPC 783585191652

Dimensions

Length 1.32 in
Width 3.81 in

Certifications and Compliance

Industry Standard(s) cULus

Logistics

Carton Quantity 15

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

SystemOne Recessed Floor Boxes