text.skipToContent text.skipToNavigation

SA6685G

by Hubbell Wiring Device-Kellems 

Catalog ID: SA6685G

PEDESTAL,ALU,GROUNDED,2-G, W/ 3/4" HUB

Standard Product

Product Details

General

Application 3/4" Raise
Color Metallic
Construction Material - Main 6685 Meunt
EU RoHS Indicator Contact Manufacturer
Size 2-Gang
Sub Brand Above Floor Service Fittings
Type Pedestal
UPC 783585546483

Certifications and Compliance

Industry Standard(s) UL

Logistics

Carton Quantity 2

Resources/Downloads