text.skipToContent text.skipToNavigation

GFRST82LA

by Hubbell Wiring Device-Kellems 

Catalog ID: GFRST82LA

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product Details

General

Color Light Almond
EU RoHS Indicator Contact Manufacturer
Series Hospital Grade
Style Standard
Type Standard
UPC 783585485157

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads