text.skipToContent text.skipToNavigation

HBL8464V

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL8464V

Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6- 20P, White, Single Pack.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors

Standard Product

Product Details

General

Application Hospital Grade
Color White
Cord Range 0.300"-0.660" (7.6-16.8)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 2
Insulation Insulated Body
Item Type Valise Plug
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#12 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hospital Grade
Style Valise
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Plug
UPC 783585016375

Dimensions

Dimensions 1.88 in x 1.5 in x 1.13 in
Display Size Standard
Height 1.13 in
Length 1.88 in
Weight 0.1 lb
Width 1.5 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 250 V
Voltage Rating Description 250 V

Conductor Related

Conductor Range #18AWG to #12AWG
Number Of Wires 3-Wire
Wire Size #18 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No 42 File 280C
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E1706
Nema Rating 6-20P

Logistics

Carton Quantity 10

Resources/Downloads